FX UHD Bezel Panel 1U

FiberExpress Ultra HD Bezel Panel 1U

FX UHD Bezel Panel 1U
FX UHD Bezel Panel 1U (For up to 4 Modules or 72 Ports)
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.840 lbs

Height

1.625 in

Width

19 in

Depth

1.0 in

Physical Specifications
Max Capacity Table
Quantity of Frames/Cassettes Quantity of LC Duplex Connectors
FX UHD Frames/Cassettes 4 72
FX Ultra Frames/Cassettes 4 48

Max Capacity

1U FiberExpress Ultra HD Patch Panel STD & RECS Shelf

Mechanical Characteristics
Mechanical Tests
Description

Termination Style

Static FXU HD / 1inch Pullout FXU

Temperature Range

Operating Temperature Range

-10°C To +60°C

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Description Material
Panel Steel
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Screws (12-24); Screws (10-32); Velcro Straps; Identification Labels

Related Parts

FiberExpress Ultra and Ultra High Density Frames and Cassettes

Product Notes

Packaging

Individually packaged in a cardboard box

Notes

For more information, please refer to Installation Guide: PX105797

History

Update and Revision

Revision Number: 0.56 Revision Date: 11-09-2022

Part Numbers
Item # Color
AX105812 Black
AX105813 Titanium