AX110273

FX UHD, BULKHEAD ASSEMBLY WITH 1X32 LGX SPLITTER MODULE

...
FX UHD Bulkhead Assembly With Splitter Module, OS2 G.657 A2, 1X32 LGX, 1 Splitter, SC/APC Input, SC/APC Output, Front

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Passive Optical LAN

Construction
Fiber Cable Construction
Fiber Type
OS2, G.657.A2

Weight

0.664 kg

Height

129.20 mm

Width

87.00 mm

Length

156.00 mm

Physical Specifications

Max Capacity

32 Fibers (Output)

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Termination Style

Front

Temperature Range

Operating Temperature Range

-40°C To +85°C

Storage Temperature Range

-40°C To +85°C

Product Material
Materials
Description Material Color Type
Housing Sheet Metal Black
Adapter Output Plastic - UL94V-0 Green SC-Duplex/APC
Adapter Input Plastic - UL94V-0 Green SC-Simplex/APC
Standards

TIA/EIA Compliance

Telcordia GR-1209-CORE (splitters only), Telcordia GR-1221-CORE (splitters only)

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD Wall-Mount Patch Panel, FX UHD and FX Ultra Cassettes & Frames, FiberExpress Pre-Terminated Assemblies

Product Notes

Packaging

Individually packed in a box.

History

Update and Revision

Revision Number: 0.6 Revision Date: 01-09-2025

Related Resources