FC3U12LDMF1A

FX Ultra Cassette OM3 12P MPO-12(F)

FC3U12LDMF1A
FX ULTRA CASSETTE, OM3, 12 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A ALT, AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Physical Specifications

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Aqua MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua LC Duplex
Cassette Assembly Plastic - UL94V-0 Black

Polarity Identification

Type-A ALT

Fiber Connector Performance
Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.25 dB -30 dB
Trunk Side MPO12(F) 0.35 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Please refer to the label on the back of the cassette for appropriate front port number configuration

History

Update and Revision

Revision Number: 0.20 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type Polarity Identification
FC3U12LDMF1A Aqua LC Duplex Type-A Alternate