FC3X06LKMFA

FX ECX CASS OM3 06P MPO06(F) LC KEYED DUPLEX

...
FX ECX CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Height

1.290 in

Width

6.340 in

Length

8.790 in

Physical Specifications

Max Capacity

12 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Red Keyed LC Duplex Red
Rear Connector/Adapter Plastic - UL94V-0 Green MPO Female
Adapter
Cassette Assembly PC/ABS Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For more information, please refer to our website at http://www.belden.com

History

Update and Revision

Revision Number: 0.15 Revision Date: 02-12-2025

Part Numbers
Item # Connector Type
FC3X06LKMFAA LC Keyed Aqua
FC3X06LKMFAB LC Keyed Blue
FC3X06LKMFAG LC Keyed Green
FC3X06LKMFAM LC Keyed Brown
FC3X06LKMFAN LC Keyed Black
FC3X06LKMFAO LC Keyed Orange
FC3X06LKMFAP LC Keyed Rose
FC3X06LKMFAR LC Keyed Red
FC3X06LKMFAS LC Keyed Gray
FC3X06LKMFAV LC Keyed Violet
FC3X06LKMFAW LC Keyed White
FC3X06LKMFAY LC Keyed Yellow