FC3X06SCFT

FX ECX CASSETTE, OM3 6 PORTS FIELD-TERM SC SIMPLEX

...
FX ECX CASSETTE, OM3 6 PORTS FIELD-TERM SC SIMPLEX, AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.280 lbs

Height

1.3 in

Width

6.34 in

Length

8.740 in

Physical Specifications

Max Capacity

6 Fibers, 6 SC Simplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua SC-Simplex
Cassette Assembly Plastic - UL94V-0 Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX ECX Panels, FX Fusion, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative. Included Parts: Fiber Routing Accessories and cable ties

History

Update and Revision

Revision Number: 0.14 Revision Date: 02-12-2025