FC4H18LDMF

FX UHD Cassette OM4 18 Ports

...
FX UHD CASSETTE, OM4, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, ERIKA VIOLET ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM4

Weight

0.657 lbs.

Height

1.5 in

Width

4.5 in

Length

6.60 in

Physical Specifications

Max Capacity

36 Fibers, 18 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Erika Violet LC-Duplex
Cassette Assembly Plastic - UL94V-0 Black
Rear Connector Body Plastic - UL94V-0 Erika Violet MPO Female

Polarity Identification

Type-A

Fiber Connector Performance
Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.15 dB -30 dB
Trunk Side MPO12(F) 0.2 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision

Revision Number: 0.176 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type Polarity Identification
FC4H18LDMF Erika Violet LC Duplex Type-A
FC4H18LDMF-NPI Erika Violet LC Duplex Type-A