FCSU06LDMF

FX Ultra Cassette OS2 06P MPO-12(F)

FCSU06LDMF
FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 (FEMALE), LC DUPLEX, TYPE-A, BLUE ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

6.6 in

Physical Specifications

Max Capacity

12 Fibers, 06 LC Duplex Bezels

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

1 Inch Pullout

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Rear Connector Body Plastic - UL94V-0 Green MPO Female
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue LC Duplex
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Description Connector Type Max. Insertion Loss Min. Return Loss
Patch Side LC Duplex 0.25 dB -55 dB
Trunk Side MPO12(F) 0.25 dB -60 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision

Revision Number: 0.111 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type Polarity Identification
FCSU06LDMF Blue LC Duplex Type-A