FX ECX Frame SM MPO

FX ECX Frame Singlemode MPO

...
FX ECX Frame Singlemode MPO. Available in several port counts.

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.2 lbs

Height

1.3 in

Width

6.34 in

Length

2.890 in

Depth

1.39 in

Physical Specifications
Max Capacity Table
Quantity of Frames/Cassettes Quantity of LC Duplex Connectors
FX UHD Frames/Cassettes 36 Fibers 3 MPO Ports
Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Blue MPO Adapter
Frame Plastic - UL94V-0 Black
Frame Brace Support Plastic - UL94V-0 Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

History

Update and Revision

Revision Number: 0.47 Revision Date: 08-16-2023

Part Numbers
Item # Color Connector Type Port Count
FFSX12MP Blue MPO Up/Down 12 Port
FFSX08MP Blue MPO Up/Down 8 Port
FFSX06MP Blue MPO Up/Down 6 Port
FFSX03MP Blue MPO Up/Down 3 Port