433945

Surveillance CCTV, RG-6 #18 Sol BC, FPE Core, BC Braid, LSZH Jkt

...
Surveillance, CCTV, RG-6, 18 AWG solid bare copper, foam PE core, 92% bare copper braid, LSZH jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Coaxial cable used in analogue video and CCTV communication networks designed according European Standard EN 50117-1; Operating at frequencies between 5 and 1000 MHz

Construction Details

RG Type

6

Conductor
No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1.02 mm BC - Bare Copper
Insulation
Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 4.57 mm (0.180 in)
Outer Shield
Outer Shield Type Material Coverage
Braid Bare Copper (BC) 95%
Outer Jacket
Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.75 mm
Electrical Characteristics
Attenuation
Frequency Nom. Attenuation
1 MHz 0.78 dB/100m
10 MHz 2.1 dB/100m
50 MHz 4.92 dB/100m
100 MHz 6.56 dB/100m
200 MHz 9.51 dB/100m
400 MHz 13.8 dB/100m
700 MHz 18.4 dB/100m
900 MHz 21 dB/100m
1000 MHz 23 dB/100m
Electricals
Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
21 Ohm/km 16.4 Ohm/km (5.00 Ohm/1000ft) 53.4 pF/m (16.3 pF/ft) 75 Ohm 83%
Voltage
Voltage Rating
300 V RMS
Mechanical Characteristics
Temperature
Operating Storage
-30°C To +70°C -30°C To +70°C
Bend Radius
Stationary Min. Installation Min.
33.75 mm (1.329 in) 67.5 mm

Max. Pull Tension

30 N (6.7 lbf)

Bulk Cable Weight

52 kg/km

Standards and Compliance

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

UK Regulation Compliance

UKCA Mark

History

Update and Revision

Revision Number: 0.255 Revision Date: 06-28-2024

Part Numbers
Item # Color Putup Type Length EAN
433945.01500 Black Reel 500 m 8719605127570
433945.00100 Gray Reel 100 m 8719605006790
433945.00500 Gray Reel 500 m 8719605006806