CloudRail OS
CloudRail.OS is the pure software version of the CloudRail.Box. It brings the CloudRail experience on any edge gateway or in your data center.
Features & Benefits
- Customers can use suitable hardware from any edge gateway provider or run CloudRail virtualized in their own data center.
- Customers can rely not just on high-performance hardware, but also on devices that are suitable for their application, for example with mobile radio interfaces or a higher protection class, as it works seamlessly on Belden OpEdge gateway devices.
Related Resources
Blogs
Case Studies
Videos