AX107301

FX UHD 2U PATCH PANEL HOUSING EMPTY, SIGNAL WHITE FINISH

...
FIBER EXPRESS ULTRA HD PATCH PANEL HOUSING 2U, EMPTY, SIGNAL WHITE
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

10.14 lbs

Height

3.5 in

Width

19 in

Length

16.75 in

Physical Specifications

Max Capacity

8 FX UHD Frame/Cassettes

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static FX UHD / 1 inch Pullout FXU

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C To +70°C

Product Material
Materials
Description Material
Panel Steel/Aluminum
Door Aluminum
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Screws (12-24); Screws (10-32); Tie Wraps; Kurly locks; Velcro Straps; Mkr Wire Card-Blue; Identification Labels

Related Parts

FiberExpress Ultra and Ultra High Density Frames and Cassettes

Product Notes

Packaging

Individually packaged in a cardboard box.

Notes

For more information, please refer to our web site at http://www.belden.com. Installation Guide:PX105678.

History

Update and Revision

Revision Number: 0.14 Revision Date: 10-16-2024