DCX-04RM-192P

DCX 4U PATCH PANEL 192P 4 TRAYS EMPTY BLACK FINISH

...
DCX 4U PATCH PANEL HOUSING 192-PORT (4 TRAYS) EMPTY, BLACK FINISH

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Optical Solutions, Backbone, Telecommunication Rooms, Main Distribution Rooms, Data Centers

Construction

Weight

29.000 lbs

Height

6.970 in

Width

19.000 in

Depth

17.500 in

Physical Specifications

Max Capacity

192 Ports (384 Fibers - LC): 16 Cassettes - Base-24 / 32 Cassettes - Base-12 / 48 Cassettes - Base-8

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-40°C to +70°C

Product Material
Materials
Description Material
Housing Steel
Housing PC/ABS
Housing Polycarbonate
Standards

TIA/EIA Compliance

EIA/ECA 310

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Hardware Kit (see notes)

Related Parts

DCX Cassettes, Adapter Frames, MPO Trunks, Patch Cords

Product Notes

Packaging

Individually packaged in a cardboard box.

Notes

Hardware Kit contains: Screws (12-24); Screws (10-32); Velcro cable tie; Wire marker card-blue-brady; Tie Wraps; Kurly locks; Installation guide

History

Update and Revision

Revision Number: 0.12 Revision Date: 02-12-2025

Part Numbers
Item # Color
DCX-04RM-192P Black