FFSU06LK

FiberExpress Ultra Frame OS2 06 Ports

...
FIBEREXPRESS ULTRA FRAME OS2 06 PORTS, LC DUPLEX KEYED, RED ADAPTER

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Characteristics
Mechanical Tests
Description

Durabilities@Termination1

500 Cycles

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Frame Plastic-UL94V-0 Black
Front Connector Body Plastic-UL94V-0 Follow Variant table LC-Keyed Duplex
Adapter Sleeve Zirconia Ceramic
Standards

TIA/EIA Compliance

TIA.568.3

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision

Revision Number: 0.20 Revision Date: 03-06-2025

Part Numbers
Item # Connector Type Fiber Type
FFSU06LKR LC Keyed Red OS2
FFSU06LKG LC Keyed Green OS2
FFSU06LKY LC Keyed Yellow OS2
FFSU06LKN LC Keyed Black OS2
FFSU06LKO LC Keyed Orange OS2
FFSU06LKB LC Keyed Blue OS2
FFSU06LKV LC Keyed Violet OS2
FFSU06LKP LC Keyed Rose OS2
FFSU06LKA LC Keyed Aqua OS2
FFSU06LKM LC Keyed Brown OS2
FFSU06LKS LC Keyed Gray OS2
FFSU06LKW LC Keyed White OS2