FFSU12LK

FiberExpress Ultra Frame OS2 12 Ports

...
FIBEREXPRESS ULTRA FRAME OS2 06 PORTS, LC DUPLEX KEYED
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight

0.25 lbs

Height

1.5 in

Width

4.46 in

Depth

2.2 in

Mechanical Characteristics
Mechanical Tests
Description

Durabilities@Termination1

500 Cycles

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Frame Plastic-UL94V-0 Black
Front Connector Body Plastic-UL94V-0 Red LC-Keyed Duplex
Adapter Sleeve Zirconia Ceramic
Standards

TIA/EIA Compliance

TIA.568.C.3

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Dust Caps

Related Parts

FiberExpress Ultra Patch panels, Pre-terminated MPO low loss cable assemblies

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (60/box)

History

Update and Revision

Revision Number: 0.12 Revision Date: 11-29-2023

Part Numbers
Item # Connector Type
FFSU12LKR LC Keyed Red
FFSU12LKG LC Keyed Green
FFSU12LKY LC Keyed Yellow
FFSU12LKN LC Keyed Black
FFSU12LKO LC Keyed Orange
FFSU12LKB LC Keyed Blue
FFSU12LKV LC Keyed Violet
FFSU12LKP LC Keyed Rose
FFSU12LKA LC Keyed Aqua
FFSU12LKM LC Keyed Brown
FFSU12LKS LC Keyed Gray
FFSU12LKW LC Keyed White