FC3H12MPFS

FX UHD Splice Cassette OM3 12 Ports

...
FX UHD CASSETTE, OM3, 12 PORTS, SPLICING, MPO KEY UP/KEY DOWN, AQUA ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM3

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Physical Specifications

Max Capacity

144 Fibers, 12 MPO Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Aqua MPO Adapter
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Connector Type Max. Insertion Loss Min. Return Loss
MPO Up/Down 0.35 dB
-30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

Notes

Splice holders are included (total of 24 splices). 3 variants of splice holders are supplied with the splice cassette, they can accommodate for the 900-900µm, the 900-250µm, the 250-250µm, and the 12F RIBBON splice protectors. Pigtails are not included, they need to be ordered separately. For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

History

Update and Revision

Revision Number: 0.17 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type
FC3H12MPFS Aqua MPO Up/Down