FC3X12LKFMN

FX ECX CASS OM3 12P MASS FUSION PIGTAIL LC KEYED DUPLEX

...
FX ECX CASSETTE, OM3, 12 PORTS, WITH 250um MASS FUSION RIBBON PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM3

Height

1.300 in

Width

6.340 in

Length

8.740 in

Physical Specifications

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Max. Insertion Loss Min. Return Loss
0.25 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

250um pigtails, splice sleeves and cable ties

Product Notes

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

History

Update and Revision

Revision Number: 0.13 Revision Date: 12-13-2023

Part Numbers
Item # Connector Type Port Count
FC3X12LKFMNA LC Keyed Aqua 12 Port
FC3X12LKFMNB LC Keyed Blue 12 Port
FC3X12LKFMNG LC Keyed Green 12 Port
FC3X12LKFMNM LC Keyed Brown 12 Port
FC3X12LKFMNN LC Keyed Black 12 Port
FC3X12LKFMNO LC Keyed Orange 12 Port
FC3X12LKFMNP LC Keyed Rose 12 Port
FC3X12LKFMNR LC Keyed Red 12 Port
FC3X12LKFMNS LC Keyed Gray 12 Port
FC3X12LKFMNV LC Keyed Violet 12 Port
FC3X12LKFMNW LC Keyed White 12 Port
FC3X12LKFMNY LC Keyed Yellow 12 Port