FC4X12LKMFA

FX ECX CASS OM4 06P MPO12(F) LC KEYED DUPLEX

...
FX ECX CASSETTE, OM3, 06 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Height

1.290 in

Width

6.340 in

Length

8.790 in

Physical Specifications

Max Capacity

24 Fibers

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to +60°C

Storage Temperature Range

-10°C to +75°C

Product Material
Materials
Description Material Color Type
Front Connector/Adapter Plastic - UL94V-0 Red Keyed LC Duplex Red
Rear Connector/Adapter Plastic - UL94V-0 Green MPO Female
Adapter
Cassette Assembly PC/ABS Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For more information, please refer to our website at http://www.belden.com

History

Update and Revision

Revision Number: 0.15 Revision Date: 02-12-2025

Part Numbers
Item # Connector Type
FC4X12LKMFAA LC Keyed Aqua
FC4X12LKMFAB LC Keyed Blue
FC4X12LKMFAG LC Keyed Green
FC4X12LKMFAM LC Keyed Brown
FC4X12LKMFAN LC Keyed Black
FC4X12LKMFAO LC Keyed Orange
FC4X12LKMFAP LC Keyed Rose
FC4X12LKMFAR LC Keyed Red
FC4X12LKMFAS LC Keyed Gray
FC4X12LKMFAV LC Keyed Violet
FC4X12LKMFAW LC Keyed White
FC4X12LKMFAY LC Keyed Yellow