FC5X06LKFPN

FX ECX CASS OM5 06P W/250 PIGTAIL LC KEYED DUPLEX

...
FX ECX CASSETTE, OM5, 06 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM5

Height

1.300 in

Width

6.340 in

Length

8.740 in

Physical Specifications

Max Capacity

12 Fibers, 6 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Plastic - UL94V-0 Red
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Max. Insertion Loss Min. Return Loss
0.15 dB -30 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

250um pigtails, splice sleeves and cable ties

Product Notes

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

History

Update and Revision

Revision Number: 0.11 Revision Date: 12-13-2023

Part Numbers
Item # Connector Type Port Count
FC5X06LKFPNA LC Keyed Aqua 6 Port
FC5X06LKFPNB LC Keyed Blue 6 Port
FC5X06LKFPNG LC Keyed Green 6 Port
FC5X06LKFPNM LC Keyed Brown 6 Port
FC5X06LKFPNN LC Keyed Black 6 Port
FC5X06LKFPNO LC Keyed Orange 6 Port
FC5X06LKFPNP LC Keyed Rose 6 Port
FC5X06LKFPNR LC Keyed Red 6 Port
FC5X06LKFPNS LC Keyed Gray 6 Port
FC5X06LKFPNV LC Keyed Violet 6 Port
FC5X06LKFPNW LC Keyed White 6 Port
FC5X06LKFPNY LC Keyed Yellow 6 Port