FCSH06LKFSNR

FX UHD Splice Cassette OS2 06 Ports

...
FX UHD CASSETTE, OS2, 06 PORTS, SPLICING, LC DUPLEX KEYED, RED ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.657 lbs

Height

1.5 in

Width

4.5 in

Length

9.08 in

Physical Specifications

Max Capacity

12 Fibers, 06 LC Keyed Duplex Port

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C to 60°C

Storage Temperature Range

-10°C to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleeve Plastic - UL94V-0
Front Connector Body Zirconia-Ceramic Red LC Keyed Red
Cassette Assembly Plastic - UL94V-0 Black
Fiber Connector Performance
Connector Type Max. Insertion Loss Min. Return Loss
LC Keyed Red 0.25 dB -55 dB
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Related Parts

FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision

Revision Number: 0.24 Revision Date: 02-12-2025

Part Numbers
Item # Color Connector Type
FCSH06LKFSNR Blue LC Keyed Red