FCSX06FCFS

FX ECX SPL CASS OS2 06P FC ML_ADP

...
FX ECX SPLICING CASSETTE, OS2, 06 PORTS, FC, METAL ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OS2

Weight

0.280 lbs.

Height

1.300 in

Width

6.340 in

Length

8.740 in

Physical Specifications

Max Capacity

6 Fibers, 6 FC Ports

Inner Jacket

Inner Jacket

Inner Jacket

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10°C To +60°C

Storage Temperature Range

-10°C To +75°C

Product Material
Materials
Description Material Color
Adapter Sleeve Zirconia-Ceramic
Front Connector Body Metal
Cassette Assembly Plastic - UL94V-0 Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Splice holder and cable ties

Related Parts

FX ECX Panels, Belden Splice Sleeves (see notes)

Product Notes

Packaging

Individually packaged in a plastic shell, shipped in cardboard box (12/box)

Notes

Splice holder is included. Splice holder compatible with Belden splice sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm), and FXFUHSRIBEB12 (oval 4.1mm x 4.6mm). For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

History

Update and Revision

Revision Number: 0.8 Revision Date: 06-25-2024