FF5X12LD

FX ECX FRAME, OM5, 12 PORTS, LC DUPLEX

...
FX ECX FRAME, OM5, 12 PORTS, LC DUPLEX, LIME GREEN ADAPTERS

Regions Available: Global
Get Product Alerts

Specifications
Product Overview

Environmental Space

Indoor

Suitable Applications

FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction
Fiber Cable Construction
Fiber Type
OM5

Weight

0.2 lbs

Height

1.3 in

Width

6.34 in

Length

2.890 in

Depth

1.47 in

Physical Specifications

Max Capacity

24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics
Mechanical Tests
Description

Front Connection

Static

Temperature Range

Operating Temperature Range

-10 to 60°C

Storage Temperature Range

-10 to 75°C

Product Material
Materials
Description Material Color Type
Adapter Sleve Zirconia-Ceramic Black
Front Connector Body Plastic - UL94V-0 Lime Green LC-Duplex
Frame Plastic - UL94V-0 Black
Frame Brace Support Plastic - UL94V-0 Black
Standards

MII Order #39 (China RoHS)

EUP 50

Related Part Numbers

Included Parts

Dust Caps

Related Parts

FX ECX Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging

Individually packaged in a plastic shell, Shipped in cardboard box (12/box)

Notes

For additional information about this product, please contact our Technical Support group ([email protected]) or your local sales representative.

History

Update and Revision

Revision Number: 0.13 Revision Date: 02-12-2025

Part Numbers
Item #
FF5X12LD