Lead Wire, #24 Str TC, PVC Ins, TYPE B MIL-W-16878/1
Suitable Applications |
inter-connection circuits, internal wiring of computer and electronic equipments, (Type B) MIL-W-16878/1-Low Temp applications |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 24 | 7x32 | TC - Tinned Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.01 in (0.25 mm) | 0.044 in (1.1 mm) |
Overall Cable Diameter (Nominal) |
0.044 in (1.1 mm) |
---|
UL Voltage Rating |
---|
600 V RMS |
Stationary Min. | Installation Min. |
---|---|
0.18 in (4.6 mm) | 0.18 in (4.6 mm) |
Max. Pull Tension |
5.5 lbs (2.5 kg) |
---|---|
Bulk Cable Weight |
2 lbs/1000ft |
Sustainability |
CA Prop 65 |
---|---|
Military Compliance |
MIL-W-16878/1 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
Update and Revision |
Revision Number: 0.439 Revision Date: 07-03-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
8504 010100 | Black | Reel | 100 ft | 612825210313 | |
8504 0101000 | Black | Reel | 1,000 ft | 612825210320 | P |
8504 006100 | Blue, Light | Reel | 100 ft | 612825210207 | |
8504 0061000 | Blue, Light | Reel | 1,000 ft | 612825210214 | P |
8504 001100 | Brown | Reel | 100 ft | 612825210054 | |
8504 0011000 | Brown | Reel | 1,000 ft | 612825210061 | P |
8504 008100 | Gray | Reel | 100 ft | 612825210238 | |
8504 0081000 | Gray | Reel | 1,000 ft | 612825210245 | P |
8504 005100 | Green, Dark | Reel | 100 ft | 612825210177 | |
8504 0051000 | Green, Dark | Reel | 1,000 ft | 612825210184 | P |
8504 003100 | Orange | Reel | 100 ft | 612825210115 | |
8504 0031000 | Orange | Reel | 1,000 ft | 612825210122 | P |
8504 002100 | Red | Reel | 100 ft | 612825210085 | |
8504 0021000 | Red | Reel | 1,000 ft | 612825210092 | P |
8504 0071000 | Violet | Reel | 1,000 ft | 612825210221 | P |
8504 009100 | White | Reel | 100 ft | 612825210269 | |
8504 0091000 | White | Reel | 1,000 ft | 612825210276 | P |
8504 004100 | Yellow | Reel | 100 ft | 612825210146 | |
8504 0041000 | Yellow | Reel | 1,000 ft | 612825210153 | P |