9510NH

RS-232, 10PR #24 Str TC, PO ins, OS, LSZH Jkt, 300V

...
10-Pair, 24 AWG stranded (7x32) TC conductors, PE insulation, twisted pairs, overall Beldfoil shield (100% coverage), 24 AWG stranded TC drain Wire, LSZH jacket, Flame resistance IEC 60332-3C
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Instrumentation and computer cable; For EIA RS-232 data transmission applications

Physical Characteristics (Overall)
Conductor
AWG Stranding Material No. of Pairs
24 7x32 TC - Tinned Copper 10

Conductor Count

20

Insulation
Material Nominal Diameter Diameter +/- Tolerance
PE - Polyethylene 1.12 mm 0.05 mm
Color Chart
Number Color
Pair 1 (central) Black & Red
Pair 2 (central) Black & White
Pair 3 Black & Green
Pair 4 Black & Blue
Pair 5 Black & Yellow
Pair 6 Black & Brown
Pair 7 Black & Orange
Pair 8 Red & White
Pair 9 Red & Green
Pair 10 Red & Blue
Outer Shield
Type Material Material Trade Name Thickness of Foil Drainwire Material Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 9 / 23 µm TC - Tinned Copper AWG24/7
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
LSZH - Low Smoke Zero Halogen (Flame Retardant) 9.4 mm 0.85 mm
Construction and Dimensions
Cabling
Description
10 pairs twisted to cable core
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR Nominal Outer Shield DCR
78.7 Ohm/km 54.1 Ohm/km
Capacitance
Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
98.4 pF/m 164 pF/m
Impedance
Frequency [MHz] Nominal Characteristic Impedance
N/A 75 Ohm
Current
Element Max. Recommended Current [A]
Conductor(s) 1.1 Amps per Conductor
Voltage
Voltage Rating [V]
300 V
Temperature Range

Installation Temperature Range

-15°C To +80°C

Storage Temperature Range

-45°C To +80°C

Operating Temp Range (Flexible Install)

-15°C To +80°C

Operating Temp Range (Fixed Install)

-45°C To +80°C

Mechanical Characteristics

Oil Resistance

IEC 60811-404

Max. Pull Tension

400 N

Min. Bend Radius During Installation

94 mm

Standards

CPR Euroclass

Eca

CENELEC Compliance

EN 50290-2-20

Applicable Environmental and Other Programs

Environmental Space

Indoor

Suitability

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability

IEC 60332-3-24, IEC 60332-1-2

IEC 60754-1 - Halogen Amount

Zero

IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity

2.5 µS/mm

IEC 60754-2 - Halogen Acid Gas Amount - Min. pH

4.3

IEC 61034-2 - Smoke Density Min. Transmittance

60%

History

Update and Revision

Revision Number: 0.215 Revision Date: 06-28-2024

Part Numbers
Item # Color Put-Up Type Length EAN
9510NH.00500 Chrome Reel 500 m 8719605021656