9740MN

SpaceMaker™, 2 C #18 Str TC, PO Ins, PVC Jkt, AWM 2937

...
SpaceMaker™, 2 Conductor 18AWG (41x34) Tinned Copper, PO Insulation, PVC Outer Jacket, AWM 2937
Request Sample Get Product Alerts

Specifications
Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 18 AWG 41x34 TC - Tinned Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.010 in (0.25 mm) 0.067 in (1.7 mm) Black & White
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter
PVC - Polyvinyl Chloride 0.016 in (0.41 mm) 0.166 in

Overall Cable Diameter (Nominal)

0.166 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Characteristic Impedence Max. Current
7.06 Ohm/1000ft 15.3 pF/ft (50.2 pF/m) 39 Ohm 5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
80°C -20°C To +80°C
Bend Radius
Stationary Min. Installation Min.
0.660 in (16.8 mm) 0.660 in

Max. Pull Tension

41 lbs (19 kg)

Bulk Cable Weight

16 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor

AWM Compliance

AWM 2937

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision

Revision Number: 0.251 Revision Date: 02-15-2024

Part Numbers
Item # Color Putup Type Length UPC
9740MN 006100 Blue, Light Reel 100 ft 612825385578
9740MN 0061000 Blue, Light Reel 1,000 ft 612825385608
9740MN 008100 Gray Reel 100 ft 612825385585
9740MN 0081000 Gray Reel 1,000 ft 612825382713
9740MN 004100 Yellow Reel 100 ft 612825385561
9740MN 0041000 Yellow Reel 1,000 ft 612825385592