FISR144A2

Indoor OFCP OS2 Flexible Ribbon 144 Fibers 12F Subs

...
Indoor Plenum Aluminum Interlocked Armor OS2 Flexible Ribbon 144 Fibers 12F Subunit Yellow Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Data Center, RAN, Horizontal Backbone, Premise Backbone

Fiber Specifications

Fiber Type

OS2

Fiber Core Diameter

8.2/125μm µm

Fiber Count

144

Fiber Color Coding

TIA-598-D

Cable Construction

Number of Active Subunits

12

Fibers Per Subunit

12

Subunit Diameter

0.118 in (3.0 mm)

Central Strength Member

Upjacketed GRP

Inner Jacket Specifications

Strength Member

Aramid Yarns

Material

PVC - Polyvinyl Chloride

Armor Specifications

Armor Type and Material

AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material

PVC - Polyvinyl Chloride

Nom. Diameter

1.01 in (25.7 mm)

Color

Yellow

Optical Characteristics
Wavelength 850 nm 1310 nm 1550 nm
Max. Attenuation 0.50 dB/km 0.50 dB/km
1 Gigabit Ethernet Performance -- 5,000 m
10 Gigabit Ethernet Performance -- 10,000 m
Mechanical Characteristics

Min. Bend Radius During Installation

20x Cable OD

Min. Bend Radius During Operation

10x Cable OD

Max. Tensile Strength During Installation

670 N (150 lbf)

Max. Tensile Strength During Operation

200 N (45 lbf)

Crush Resistance

440 N/cm

Bulk Cable Weight

218 lbs/kft (325 kg/km)

Temperature Range

Installation Temperature Range

0°C to +60°C

Operating Temperature Range

0°C to +70°C

Storage Temperature Range

-40°C to +70°C

Standards and Compliance

Environmental Suitability

Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

OFNP, FT6

ICEA Compliance

S-83-596

TIA/EIA Compliance

EIA/TIA 568, GR-409-CORE

History

Update and Revision

Revision Number: 0.22 Revision Date: 10-15-2024