32P2012

Inst PVC/PVC, 12 Pr #20 Str BC, PVC Ins E1, IS/OS, Blk PVC Jkt, 300V PLTC ITC CMG

...
UL Instrumentation, 12 Pair 20AWG (7x28) Bare Copper, PVC Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 12 20 AWG 7x26 BC - Bare Copper
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
PVC - Polyvinyl Chloride 0.018 in (0.46 mm) 0.071 in (1.8 mm) Black, White and Numbered
Inner Shield
Element Shield Type Material Coverage Drainwire Type
Each Pair Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Bi-Laminate (Alum+Poly) 100% 24 AWG (7x32) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.639 in Yes
Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Max. Current
10.92 Ohm/1000ft 3.18 Ohm/1000ft (10.4 Ohm/km) 2.4 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V (PLTC)
Mechanical Characteristics
Temperature
UL Temperature Operating
105°C -30°C To +105°C

Max. Pull Tension

313 lbs (142 kg)

Bulk Cable Weight

213 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL 1685 FT4 loading, FT4, T-29-520, IEEE 1202 FT4

NEC / UL Compliance

Article 725, Article 727, Article 800

AWM Compliance

AWM 2464

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.51 Revision Date: 05-31-2024

Part Numbers
Item # UPC
32P2012 0105000 612825360278