Indoor/Outdoor Hybrid Copper-Fiber Cable, OS2, 6 Distribution Fibers, #16-2c, CMR-OF
Suitable Applications |
Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
---|
Fiber Type |
OS2 |
---|---|
Fiber Core Diameter |
8.2/125 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Subunit Strength Members |
Waterblocking aramid yarns |
---|---|
Fibers Per Subunit |
6 |
Nom. Jacket Diameter |
0.180 in. (4.6 mm) |
Jacket Color |
Yellow |
AWG Size |
16 |
---|---|
Number of Strands |
19x29 |
Conductor Type |
TC - Tinned Copper |
Number of Conductors |
2 |
Insulation Material |
PVC |
Nom. Insulation Diameter |
0.087 in. (2.2 mm) |
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
0.364 in (9.3 mm) |
Color |
Black |
Number of Ripcords |
1 |
Wavelength | 1310 nm | 1550 nm |
---|---|---|
Max. Attenuation | 0.50 dB/km | 0.50 dB/km |
Mode Field Diameter | 9.2 µm | 10.4 µm |
1 Gigabit Ethernet Performance | 5000 m | -- |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
75 lbs/kft (112 kg/km) |
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-40°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Environmental Suitability |
Indoor/Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
NEC / UL Compliance |
CMR-OF |
ICEA Compliance |
S-120-742 |
TIA/EIA Compliance |
ICEA S-120-742 |
Update and Revision |
Revision Number: 0.48 Revision Date: 02-15-2024 |
---|