Indoor Hybrid Copper-Fiber Cable, OM3, 6 Distribution Fibers, #14-2c, CL3R-OF
Suitable Applications |
Distributed Antenna Systems (DAS), Passive Optical Network (PON), Wireless Access Points (WAP), Security (Cameras) |
---|
Fiber Type |
OM3 |
---|---|
Fiber Core Diameter |
50/125 µm |
Buffer Material |
PVC - Polyvinyl Chloride |
Buffer Diameter |
900 µm |
Fiber Count |
6 |
Fiber Color Coding |
TIA-598-D |
Subunit Strength Members |
Aramid yarns |
---|---|
Fibers Per Subunit |
6 |
Nom. Jacket Diameter |
0.180 in. (4.6 mm) |
Jacket Color |
Aqua |
AWG Size |
14 |
---|---|
Number of Strands |
19x26 |
Conductor Type |
TC - Tinned Copper |
Number of Conductors |
2 |
Insulation Material |
PVC |
Nom. Insulation Diameter |
0.090 in. (2.3 mm) |
Jacket Material |
PVC - Polyvinyl Chloride |
---|---|
Nom. Diameter |
0.352 in (9.0 mm) |
Color |
Aqua |
Number of Ripcords |
1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 1000 m | 550 m |
10 Gigabit Ethernet Performance | 300 m | -- |
Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation |
15x Cable OD |
---|---|
Min. Bend Radius During Operation |
10x Cable OD |
Max. Tensile Strength During Installation |
1335 N (300 lbf) |
Max. Tensile Strength During Operation |
400 N (90 lbf) |
Crush Resistance |
220 N/cm |
Bulk Cable Weight |
81 lbs/kft (121 kg/km) |
Installation Temperature Range |
-10°C to +60°C |
---|---|
Operating Temperature Range |
-20°C to +70°C |
Storage Temperature Range |
-40°C to +70°C |
Environmental Suitability |
Indoor |
---|---|
Sustainability |
CA Prop 65 |
NEC / UL Compliance |
CL3R-OF |
ICEA Compliance |
S-120-742 |
TIA/EIA Compliance |
ICEA S-120-742 |
Update and Revision |
Revision Number: 0.49 Revision Date: 02-15-2024 |
---|