RIPRU

RemoteIP Cable, 4 Pair, U/UTP, CMR

...
RemoteIP Cable, 4 Pair, 22 AWG Solid Bare Copper Conductors, U/UTP - Unshielded, Riser-CMR, PVC Jacket
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Premise Horizontal Cable, Ethernet up to 1GBASE-T, Surveillance, PoE++, PoE+, PoE, ANSI/TIA-568.2-D Category 6

Construction Details
Conductor
Size Stranding Material No. of Pairs
22 AWG Solid BC - Bare Copper 4
Insulation
Material Color Code
PO - Polyolefin White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.250 in (6.35 mm)
Electrical Characteristics
Electricals
Max. Conductor DCR Max. Capacitance Unbalance
56.5 Ohm/km (17.2 Ohm/1000ft) 330 pF/100m
Delay
Max. Delay Nom. Velocity of Prop.
537.6 ns/100m 70%
Voltage
UL Voltage Rating
300 V (CMR)
Mechanical Characteristics
Temperature
UL Temperature Operating Storage
75°C -20°C To +50°C -20°C To +50°C
Bend Radius
Installation Min.
2.50 in (63.5 mm)

Max. Pull Tension

25 lbs (11 kg)

Bulk Cable Weight

35 lbs/1000ft

Standards and Compliance

Environmental Suitability

Riser, Indoor

Flammability / Reaction to Fire

UL 1666 Riser, FT4

CEC / C(UL) Compliance

CMR

IEEE Compliance

IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Data Category

Category 6

TIA/EIA Compliance

ANSI/TIA-568.2-D Category 6

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Product Notes

Notes

Electrical values are expected performance based on cable testing and representative performance within a typical system.

History

Update and Revision

Revision Number: 0.60 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length
RIPRU 006A1000 Blue Reel-in-Box 1,000 ft
RIPRU 009A1000 White Reel-in-Box 1,000 ft