GM Industrial Standard Field Attachable Connector: Form C, 3-pin (2+1PE; PE across cable outlet), UL 1977, translucent housing, screw type, PG7; without circuitry, 230 V AC/DC, 6 A
![GDSN 207](https://cdn.belden.com/-/media/Project/Belden/Belden/Image-Unavailable-Icon-Belden-2020-09.png?h=117&w=117&rev=c01d72712cc84a0fa3437d0f46f03d46&v=1&d=20200917T185245Z&hash=AA400735F3811E116BB8F7C1D0041164)
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GDSN DIN Standard |
Connector Type |
Field attachable |
Type of Contact / Gender |
Female |
Connector Design |
Angled |
Number of Pins |
2+PE (PE across cable outlet) |
Coding |
C |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage |
250 V AC/DC |
Rated Voltage (UL) |
250 V |
Rated Voltage (CSA) |
300 V |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
230 V AC/DC |
Rated Current* |
6 A |
Rated Current (UL)* |
6 A |
Rated Current (CSA)* |
6 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Screw |
Cable Gland |
PG7 |
Conductor Cross Section |
0.25 - 0.75 mm² |
Suitable Cables |
Ø 4.5 - 6 mm |
Ambient Temperature (Operation)* |
-40 °C - +125 °C |
Operating Temperature (UL) |
max. + 65 °C |
Operating Temperature (CSA) |
max. + 65 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175301-803-C, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-2 |
Housing Material |
PA GF |
Housing Color |
Translucent |
Flammability Class (Housing) |
UL 94 HB |
Cable Gland Material |
PA GF |
Cable Gland Gasket |
NBR |
Cable Gland Color |
grey |
Flammability Class (Cable Gland) |
UL 94 HB |
Attachment Material |
Steel, Philips combi slot |
Protection Circuitry |
No Circuitry |
---|---|
Fastening Torque (Contact Screw) |
M3: (25-30) Ncm |
Fastening Torque (Cable Gland) |
(150-200) Ncm |
Fastening Torque (Attachment) |
(40-50) Ncm |
UL-File |
E95522 |
---|---|
UL |
UL 1977; UR |
VDE |
yes |
CSA |
yes |
SEV |
yes |
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
933137112 | GDSN 207 |