1164B

RGB Video, #26-3 Coax Stranded BC, CM

...
RGB Video Coax, 3-26 AWG Stranded (7x34) Bare Copper Conductors, Foam PE Insulation, Duofoil® + 95% Tinned Copper Interlocked Braid, Inner PVC jackets, Overall PVC Jacket, CM
Get Product Alerts

Specifications
Product Overview

Suitable Applications

RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Construction Details

RG Type

Mini 59

Conductor
Element No. of Elements Size Stranding Nom. Diameter Material
Coax(es) 3 26 AWG 7x34 0.019 in BC - Bare Copper
Insulation
Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.089 in (2.3 mm) Red, Blue, Green
Inner Shield
Layer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%
Inner Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.146 in (3.71 mm)
Outer Jacket
Material Nom. Diameter
PVC - Polyvinyl Chloride 0.388 in (9.86 mm)
Electrical Characteristics
Return Loss
Frequency Min. Return Loss
10-40 MHz 25 dB
Attenuation
Frequency Nom. Attenuation
1 MHz 0.6 dB/100ft
5 MHz 1.3 dB/100ft
10 MHz 1.8 dB/100ft
30 MHz 3.1 dB/100ft
50 MHz 3.9 dB/100ft
100 MHz 5.4 dB/100ft
200 MHz 7.5 dB/100ft
400 MHz 10.4 dB/100ft
700 MHz 13.5 dB/100ft
900 MHz 15.2 dB/100ft
1000 MHz 15.9 dB/100ft
Electricals
Nom. Conductor DCR Nom. Inner Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
41.5 Ohm/1000ft 7.7 Ohm/1000ft (25 Ohm/km) 17.3 pF/ft (56.8 pF/m) 75 Ohm 78%
Voltage
UL Voltage Rating
300 V RMS, 300 V RMS (CM)

Electrical Characteristics Notes

30 V RMS (UL AWM Style 1354), 300 V RMS (CM)

Mechanical Characteristics
Temperature
UL Temperature Operating
60°C -40°C To +60°C
Bend Radius
Stationary Min. Installation Min.
3.88 in (98.6 mm) 3.88 in (98.6 mm)

Max. Pull Tension

103 lbs (46.7 kg)

Bulk Cable Weight

70 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Flammability / Reaction to Fire

UL1685 UL Loading

NEC / UL Compliance

Article 800, CM

AWM Compliance

AWM 1354 (30 V 60°C) (each coax), AWM 2668 (overall)

CEC / C(UL) Compliance

CM

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

History

Update and Revision

Revision Number: 0.440 Revision Date: 04-29-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
1164B 010500 Black Reel 500 ft 612825355052 C
1164B 0101000 Black Reel 1,000 ft 612825355069 C

Resources
All Resources
Compliance Documentation