5501UE

Security & Sound, 3 Conductor 22 AWG BC, Riser

...
Security & Commercial Audio Cable, 3 Conductor 22 AWG stranded (7x30) bare copper conductors with polyolefin insulation, Riser, PVC jacket with ripcord.
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Security Systems, Intercom/PA Systems, Sound/Audio Systems, Power Limited Controls, Single Line Telephone

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Conductor(s) 3 22 AWG 7x30 BC - Bare Copper
Insulation
Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PP - Polypropylene 0.008 in (0.20 mm) 0.045 in (1.1 mm) Black, Red, White
Outer Shield
Material
No Shield
Outer Jacket
Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.017 in (0.43 mm) 0.13 in Yes

Overall Cable Diameter (Nominal)

0.13 in

Electrical Characteristics
Electricals
Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Max. Current
16.2 Ohm/1000ft 17 pF/ft (56 pF/m) 2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
75°C -20°C To +75°C
Bend Radius
Stationary Min. Installation Min.
1.3 in (33 mm) 1.3 in

Max. Pull Tension

27.3 lbs (12.4 kg)

Bulk Cable Weight

11 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor - Riser, Indoor

Flammability / Reaction to Fire

UL1666 Riser, FT4

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMR

CEC / C(UL) Compliance

CMG

European Directive Compliance

EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Plenum Number

6501UE

History

Update and Revision

Revision Number: 0.363 Revision Date: 12-20-2022

Part Numbers
Item # Color Putup Type Length UPC/EAN Footnote
5501UE.00U305 Chrome Reel 305 m 8719605008664
5501UE 0081000 Gray Reel 1,000 ft 612825163244 C
5501UE 008U1000 Gray UnReel 1,000 ft 612825425878
5501UE 008Z1000 Gray ReelTuff Box 1,000 ft 612825163268