VideoFLEX® Snake, RG6, 5 Coax 18 AWG, Riser
Suitable Applications |
Video Mult. |
---|
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.04 in | 5 |
Conductor Count |
5 |
---|
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.18 in |
Table Notes |
Gas Injected |
---|
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.275 in |
Material |
---|
No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.97 in |
Nominal Conductor DCR | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|
6.4 Ohm/1000ft | 3 Ohm/1000ft | 3.0 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Nominal Characteristic Impedance |
---|
75 Ohm |
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 6000 MHz | 15 dB |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.24 dB/100ft |
3.58 MHz | 0.44 dB/100ft |
5 MHz | 0.52 dB/100ft |
7 MHz | 0.61 dB/100ft |
10 MHz | 0.71 dB/100ft |
67.5 MHz | 1.65 dB/100ft |
71.5 MHz | 1.69 dB/100ft |
88.5 MHz | 1.86 dB/100ft |
100 MHz | 1.95 dB/100ft |
135 MHz | 2.24 dB/100ft |
143 MHz | 2.3 dB/100ft |
180 MHz | 2.57 dB/100ft |
270 MHz | 3.17 dB/100ft |
360 MHz | 3.69 dB/100ft |
540 MHz | 4.6 dB/100ft |
720 MHz | 5.38 dB/100ft |
750 MHz | 5.5 dB/100ft |
1000 MHz | 6.42 dB/100ft |
1500 MHz | 7.99 dB/100ft |
2000 MHz | 9.37 dB/100ft |
2250 MHz | 10.01 dB/100ft |
3000 MHz | 11.78 dB/100ft |
4500 MHz | 14.7 dB/100ft |
6000 MHz | 17.7 dB/100ft |
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 82% |
UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-40°C To +75°C |
Bulk Cable Weight |
384 lbs/1000ft |
---|---|
Max. Pull Tension |
345 lbs |
Min. Bend Radius/Minor Axis |
10 in |
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
UL AWM Style Compliance |
AWM 1354 (each coax), AWM 2688 (overall) |
CPR Euroclass |
Eca |
RG Type |
6 |
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/96/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
UL Flammability |
UL1666 Vertical Shaft |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
No |
---|
Footnote |
C - CRATE REEL PUT-UP. |
---|
Update and Revision |
Revision Number: 0.400 Revision Date: 04-29-2024 |
---|
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
7712A B59500 | Black, Matte | Reel | 500 ft | 612825357254 |
7712A B591000 | Black, Matte | Reel | 1,000 ft | 612825357261 |