Lead Wire, #22 Str SPC, TFE Ins, AWM 1213
Suitable Applications |
high temperature, inter-connection circuits, internal wiring of computer and electronic equipments, (Type E) MIL-W-16878/4 applications |
---|
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 1 | 22 AWG | 19x34 | SC - Silvered Copper |
Material | Nom. Thickness | Nom. Insulation Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.009 in (0.23 mm) | 0.050 in (1.3 mm) |
Overall Cable Diameter (Nominal) |
0.05 in (1.3 mm) |
---|
Nom. Conductor DCR | Max. Current |
---|---|
15.75 Ohm/1000ft | Mil-Std-975M Table 3.16 (single wire): 4.5 amps |
UL Voltage Rating |
---|
600 V RMS |
UL Temperature | Operating |
---|---|
200°C | -70°C To +200°C |
Stationary Min. | Installation Min. |
---|---|
0.56 in (14 mm) | 0.56 in (14 mm) |
Max. Pull Tension |
8 lbs (3.6 kg) |
---|---|
Bulk Cable Weight |
3 lbs/1000ft |
Environmental Suitability |
Indoor, Outdoor |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
VW-1 |
AWM Compliance |
AWM 1213 |
NEMA Compliance |
HP3 |
Military Compliance |
MIL-W-16878/4 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Update and Revision |
Revision Number: 0.482 Revision Date: 07-03-2024 |
---|
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83006 010100 | Black | Reel | 100 ft | E | |
83006 010500 | Black | Reel | 500 ft | E S | |
83006 0101000 | Black | Reel | 1,000 ft | 612825378365 | |
83006 006500 | Blue, Light | E S | |||
83006 006100 | Blue, Light | Reel | 100 ft | E | |
83006 0061000 | Blue, Light | Reel | 1,000 ft | 612825399346 | E S |
83006 001100 | Brown | Reel | 100 ft | E | |
83006 001500 | Brown | Reel | 500 ft | E S | |
83006 0011000 | Brown | Reel | 1,000 ft | E S | |
83006 008100 | Gray | Reel | 100 ft | E | |
83006 0081000 | Gray | Reel | 1,000 ft | 612825399360 | E S |
83006 005100 | Green, Dark | Reel | 100 ft | 612825354437 | E |
83006 005500 | Green, Dark | Reel | 500 ft | E S | |
83006 0051000 | Green, Dark | Reel | 1,000 ft | 612825399339 | E S |
83006 0031000 | Orange | E S | |||
83006 003100 | Orange | Reel | 100 ft | E | |
83006 002100 | Red | Reel | 100 ft | 612825354420 | E |
83006 002500 | Red | Reel | 500 ft | E S | |
83006 0021000 | Red | Reel | 1,000 ft | 612825378358 | |
83006 007100 | Violet | E | |||
83006 0071000 | Violet | Reel | 1,000 ft | 612825399353 | E S |
83006 009100 | White | Reel | 100 ft | E | |
83006 009500 | White | Reel | 500 ft | E S | |
83006 0091000 | White | Reel | 1,000 ft | 612825354048 | |
83006 004100 | Yellow | Reel | 100 ft | E | |
83006 004500 | Yellow | Reel | 500 ft | E S | |
83006 0041000 | Yellow | Reel | 1,000 ft | 612825399322 | E S |