Indoor semi-tight buffered pigtail LSZH jacket Colored fiber for pigtail Simplex SM OS2 G.652.D & G.657.A1.
Environmental Space |
Indoor (Not Riser or Plenum) |
---|---|
Suitable Applications |
Flexible terminating leads such as pigtails, patchcords and test leads. Support all computer network applications such as FDDI, Gigabit Ethernet and ATM. Short distance applications for indoor use. |
Fiber Type | Fiber Grade acc. ITU-T | Fiber Count |
---|---|---|
OS2 | G.652D & G.657A1 | 1 |
Fiber Type | Buffer Construction | Buffer Material | Buffer Diameter |
---|---|---|---|
OS2 | Semi-Tight | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm |
Bulk Cable Weight |
0.67 kg/km |
---|
Number of Jackets |
Single Jacket |
---|---|
Type of Armor |
Non-Armored |
Material | Nominal Diameter | Ripcord |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.9 mm | No |
Table Notes |
Standard color: Orange. Available colors: Orange, Yellow, Turquoise, Erika Violet, Red, Blue, Green, Brown, Violet, Pink, Grey, White, Black, Lime Green |
---|
Max. Attenuation at 1310 nm |
0.40 dB/km |
---|---|
Max. Attenuation at 1550 nm |
0.30 dB/km |
Max. Attenuation at 1625 nm |
0.30 dB/km |
Description | Tested Standard | Requirement/Value |
---|---|---|
Cable Max. Tensile Strength Installation (Short Term) | IEC 60794-1-21-E1 | 3 N (1 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | IEC 60794-1-21-E1 | 1 N (0 lbf) |
Cable Max. Crush Resistance Installation (Short Term) | IEC 60794-1-21-E3 | 0.5 kN/m |
Operating Temperature Range |
-40 °C to +70 °C |
---|---|
Installation Temperature Range |
-15 °C to +50 °C |
Storage Temperature Range |
-40 °C to +70 °C |
UL Rating/Flame Test |
Non-UL Rated |
---|
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
10 µS/mm |
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
REACH |
Compliant |
ISO/IEC Compliance |
IEC 60794 |
UV/ Sunlight Protection |
Yes |
Update and Revision |
Revision Number: 0.157 Revision Date: 04-10-2024 |
---|
Item # | Color | Put-Up Type | Length | EAN |
---|---|---|---|---|
GIOSAG1.002100 | Black | Reel | 2,100 m | 8719605074713 |
GIOSAG1.102100 | Blue | Reel | 2,100 m | 8719605074812 |
GIOSAG1.042100 | Brown | Reel | 2,100 m | 8719605074751 |
GIOSAG1.082100 | Gray | Reel | 2,100 m | 8719605074799 |
GIOSAG1.052100 | Green | Reel | 2,100 m | 8719605074768 |
GIOSAG1.062100 | Orange | Reel | 2,100 m | 8719605074775 |
GIOSAG1.092100 | Pink | Reel | 2,100 m | 8719605074805 |
GIOSAG1.072100 | Red | Reel | 2,100 m | 8719605074782 |
GIOSAG1.112100 | Turquoise | Reel | 2,100 m | 8719605074829 |
GIOSAG1.032100 | Violet | Reel | 2,100 m | 8719605074744 |
GIOSAG1.012100 | White | Reel | 2,100 m | 8719605074720 |
GIOSAG1.022100 | Yellow | Reel | 2,100 m | 8719605074737 |