83953

Type KX Thermocouple, 1 Pr #16 Str, FEP Ins Yel, Red, Yellow FEP Jkt, CL3P 200C PLTC SUN RES

...
Type KX Thermocouple, 1 Pair 16AWG (7x24) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Yellow FEP Outer Jacket, CL3P 200C PLTC SUN RES
Request Sample Get Product Alerts

Specifications
Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details
Conductor
Element No. of Elements Size Stranding Material
Pair(s) 1 16 7x24 Chromel & Alumel
Insulation
Material Nom. Thickness Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene 0.01 in (0.25 mm) 0.058 in (1.5 mm) Yellow and Red
Outer Shield
Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 22 AWG (7x30) TC
Outer Jacket
Material Nom. Thickness Nom. Diameter
FEP - Fluorinated Ethylene Propylene 0.012 in (0.30 mm) 0.187 in (4.75 mm)
Electrical Characteristics
Electricals
Element Nom. Conductor DCR
Chromel 146 Ohm/1000ft
Alumel 59 Ohm/1000ft (190 Ohm/km)
Voltage
UL Voltage Rating
300 V
Mechanical Characteristics
Temperature
UL Temperature Operating
200°C -70°C To +200°C
Bend Radius
Stationary Min. Installation Min.
1.87 in (47.5 mm) 1.87 in (47.5 mm)

Max. Pull Tension

215 lbs (97.5 kg)

Bulk Cable Weight

32 lbs/1000ft

Standards and Compliance

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

NFPA 262, UL 910 (Plenum)

NEC / UL Compliance

Article 725, CL3P, PLTC

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ISA MC 96.1-1982 Type KX

Product Notes

Notes

Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks.""

History

Update and Revision

Revision Number: 0.584 Revision Date: 07-03-2024

Part Numbers
Item # Color Putup Type Length UPC Footnote
83953 004500 Yellow Reel 500 ft 612825206040 C
83953 0041000 Yellow Reel 1,000 ft 612825206033 C