HP141212

Inst, 12 Pr #14 Str BC, PVC Ins E1, OS, Blk PVC Jkt, 300V PLTC SUN RES

HP141212
UL Instrumentation, 12 Pair 14AWG (7x22) Bare Copper, PVC Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, PLTC SUN RES
Get Product Alerts

Specifications

Put-Up Type

Reel

Product Overview

Suitable Applications

Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Physical Characteristics (Overall)
Conductor
AWG Stranding Material Nominal Diameter
14 7x22 BC - Bare Copper 0.071 in

Conductor Count

24

Total Number of Pairs

12

Insulation
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.114 in 0.021 in
Color Chart
Number Color
Pair 1 Black and White Numbered 1
Pair 2 Black and White Numbered 2
Pair 3 Black and White Numbered 3
Pair 4 Black and White Numbered 4
Pair 5 Black and White Numbered 5
Pair 6 Black and White Numbered 6
Pair 7 Black and White Numbered 7
Pair 8 Black and White Numbered 8
Pair 9 Black and White Numbered 9
Pair 10 Black and White Numbered 10
Pair 11 Black and White Numbered 11
Pair 12 Black and White Numbered 12
Outer Shield
Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.071 in 14
Outer Jacket
Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.939 in 0.074 in
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR
2.52 Ohm/1000ft
Voltage
UL Voltage Rating
300 V RMS
Temperature Range

UL Temp Rating

90°C

Operating Temperature Range

-25°C To +90°C

Mechanical Characteristics

Bulk Cable Weight

555 lbs/1000ft

Max. Pull Tension

1130 lbs

Min Bend Radius (Overall)

9.5 in

Standards

NEC Articles

Article 725

NEC/(UL) Compliance

PLTC

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

CA Prop 65

Yes

Suitability

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

Flammability, LS0H, Toxicity Testing

CSA/C(UL) Flammability

FT4

UL voltage rating

300 V RMS

History

Update and Revision

Revision Number: 0.41 Revision Date: 05-31-2024

Part Numbers
Item # Put-Up Type
HP1412120102500 Reel