REVConnect CAT6+ FlexPlug, Single Packaging (incl. 1 core), Bonded-Pair, 4 Pair, 23 AWG Solid, T568A/B-T568A/B
Suitable Applications |
IBDN System 4800, IBDN System 3600, IBDN System 2400, TIA Category 6, ISO Class E, 1000BASE-T |
---|
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Material |
---|
PO - Polyolefin |
Material |
---|
PVC - Polyvinyl Chloride |
Overall Nominal Diameter |
0.23 in. |
---|---|
Material |
PVC - Polyvinyl Chloride |
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a clear plastic bag. |
Weight |
0.060 lbs |
Description | Material | Type |
---|---|---|
Cable End 1, Plug | Polycarbonate | RJ45 |
Cable End 1, Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | RJ45 Blades |
Cable End 2, Connection | 50uin Gold plated contacts | REVConnect |
Dielectric Strength |
1,000 V RMS @ 60 Hz |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Frequency [MHz] | Min. NEXT [dB] | Min. RL (Return Loss) [dB] |
---|---|---|
1 MHz | 65 dB | 19.8 dB |
4 MHz | 65 dB | 21.6 dB |
8 MHz | 65 dB | 22.5 dB |
10 MHz | 65 dB | 22.8 dB |
16 MHz | 62.6 dB | 23.4 dB |
20 MHz | 60.7 dB | 23.7 dB |
25 MHz | 58.8 dB | 24 dB |
31.25 MHz | 56.9 dB | 23 dB |
62.5 MHz | 51 dB | 20 dB |
100 MHz | 47 dB | 18 dB |
200 MHz | 41.1 dB | 15 dB |
250 MHz | 39.3 dB | 14 dB |
300 MHz | 37 dB | 12.8 dB |
400 MHz | 33.6 dB | 10.9 dB |
500 MHz | 31 dB | 9.5 dB |
625 MHz | 28.3 dB | 8 dB |
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Min Bend Radius (Overall Cable) |
1.040 in. |
---|---|
Tool Compatibility |
RVUTT01 Termination Tool |
Plug /Jack Compatibility |
RJ45, REVConnect Core |
Termination Rear Connection |
Mated Connection |
Termination | Connection | Durabilities |
---|---|---|
Cable End 1 - RJ46 | Mated Connection | 750 Cycles |
Cable End 2 - RevConnect | Mated Connection | 200 Cycles |
UL Rating |
UL94 V-0, UL1863, UL2043 |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568.C.2, ISO/IEC 11801:2002 Ed.2 |
IEEE Compliance |
Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
EU Directive 2002/95/EC (RoHS) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
No |
UL Flammability |
UL2043 Air Handling Spaces |
---|---|
Safety Listing |
c(UL)us Listed |
Related Parts |
REVConnect |
---|
Update and Revision |
Revision Number: 0.132 Revision Date: 05-10-2023 |
---|
Item # | Color | Packaging | Put-Up Type | Length | UPC |
---|---|---|---|---|---|
RV6FFPUEW18-S1 | Electric White | Individually packaged in a plastic bag | Single Pack | 0.45 m | 611589241649 |