Ind REVConn Core

DataTuff Industrial REVConnect RJ45 Core

...
Universal Industrial REVConnect Core that Can Plug into Jack or Plug
Get Product Alerts

Specifications
Product Overview

Suitable Applications

Up to TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Height

0.58

Width

0.46

Depth

0.56

Wiring Scheme

T568A/B

Packaging

50 units packaged in a plastic bag.

Weight

0.370 lbs

Connectors
Materials
Description Material Type
Front Connection 10uin Gold plated contacts over Nickel Ind REVConnect
Connector Body PBT - UL94V-0
Electrical Characteristics

Dielectric Strength

1,000V RMS @ 60 Hz for 1 minute (Signals to Ground)

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Termination Resistance

2.5 m-Ohm

Temperature Range

Installation Temperature Range

-40°C To +70°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-40°C To +70°C

Mechanical Characteristics

Tool Compatibility

RVUTT01 Termination Tool

Termination Rear Connection

Mated Connection

Termination Rear Connection Durability

200 cycles

Cable/Connector Retention

25 lbs.

Connector/Hardware Retention

20 lbs

Plug/Connector Retention

11.250 lbs

Standards

UL Rating

UL94V-0

TIA/EIA Compliance

Up to Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2

IEEE Compliance

Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)

Applicable Environmental and Other Programs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Flammability, LS0H, Toxicity Testing

UL Flammability

UL2043 Air Handling Spaces

Safety Listing

c(UL)us Listed

Related Part Numbers

Related Parts

Compatible with Industrial RevConnect Jacks, Plugs and Couplers

Product Notes

Notes

Suitable with Solid and Stranded 23 to 24 AWG, UTP and Shielded cables. Insulation O.D. Range 0.035 to 0.055 in., Cable Jacket O.D. Max. 0.370 in. Please see Installation Guide PX106876 and PX106884.

History

Update and Revision

Revision Number: 0.159 Revision Date: 05-06-2024

Part Numbers
Item # Color
RVUIO0UEW-B50 Electric White