7/8" Power Receptacle: Female, straight, 2-pin, front mount, 300 V, 12 A, with 18 AWG pigtal wires
Product Family |
Power Connector |
---|---|
Product Sub Family |
7/8" |
Connector Type |
Receptacle |
Type of Contact / Gender |
Female |
Connector Design |
Front Mount, 1/2-14 NPT panel tap size |
Number of Pins |
2 |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Fixed, Internal Thread |
Rated Voltage |
300 V |
Rated Voltage (UL) |
300 V |
Rated Current* |
12 A |
Rated Current (UL)* |
12 A |
Ambient Temperature (Operation)* |
-40 °C to +90 °C |
Protection Degree / IP Rating** |
IP65, IP67 |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Au over Ag |
Contact Bearer Material |
TPU |
Contact Bearer Color |
YE |
Housing Material |
Al, clear anodized |
O-Ring Material |
FKM, panel side |
Attachment Type, Side 2 |
1/2-14 NPT, Steel, Lock Nut |
Conductor Size |
18 AWG |
---|---|
Number of Wires |
2 |
Conductor material |
Cu |
Wire Insulation Material |
PVC |
Insulated Wire Diameter |
Ø 2.0 mm |
UL Cable Type |
1007/1569 |
UL-File |
E315587 |
---|---|
UL |
UL recognized |
RoHS Compliant |
Yes |
---|
Note Derating |
Notice Derating |
---|---|
Protection Degree / IP Rating Note |
Protection Degree and IP Rating per test standard IEC 60529 using a Lumberg Automation mating product |
Note |
Do not connect / disconnect under load |
Item # | Item Description | Cable Length |
---|---|---|
500000293 | RKF 20-603/0.3M | 0.3 m |
500002217 | RKF 20-603/1M | 1 m |