GSA DIN standard receptacle with solder contacts and without oblong holes: Form A, 3-pin (2+1PE), UL 1977, solder type (PE screw type); 400 V AC/DC, 16 A
Product Family |
Valve Connectors |
---|---|
Product Sub Family |
GSA |
Connector Type |
Receptacle |
Connector Sub Type |
Rectangular receptacle with solder contacts and without oblong holes |
Type of Contact / Gender |
Male |
Connector Design |
Straight |
Number of Pins |
2+PE |
Coding |
A |
Shielding |
Unshielded |
Attachment Type |
Central Screw |
Rated Voltage (UL) |
300 V |
Rated Voltage (CSA) |
250 V |
Rated Impulse Voltage |
4.0 kV |
Operating Voltage |
400 V AC/DC |
Rated Current* |
16 A |
Rated Current (UL)* |
15 A |
Rated Current (CSA)* |
10 A |
Contact Resistance |
≤ 10 mOhm |
Insulation Resistance |
˃ 10^9 Ohm |
Mating Cycles |
≤ 50 |
Type of Connection |
Solder / PE Screw |
Conductor Cross Section |
0.08 - 1.5 mm² |
Ambient Temperature (Operation)* |
-40 °C - +125 °C |
Operating Temperature (UL) |
max. + 90 °C |
Protection Degree / IP Rating** |
IP65 |
Design Standard |
DIN EN 175301-803-A, ISO 4400 |
Pollution Degree |
3 acc. to DIN EN 60664-1 (VDE 0110-1) |
Clearance / Creepage Distance |
DIN EN 60664-1 (2008/01); VDE 0110-1 |
Overvoltage Category |
III acc. to DIN EN 60664-1 (VDE 0110-1) |
Contact Base Material |
CuZn |
---|---|
Contact Plating |
Cu/Sn |
Contact Bearer Material |
PA GF |
Contact Bearer Color |
black |
Flammability Class (Contact Bearer) |
UL 94 V-0 |
Housing Color |
black |
Fastening Torque (Contact Screw) |
(50-60) Ncm |
---|---|
Fastening torque (mounting screw) |
(50-60) Ncm |
Mounting |
M3 (2x) |
UL-File |
E95522 |
---|---|
UL |
UL 1977; UR |
VDE |
yes |
CSA |
yes |
SEV |
yes |
RoHS Compliant |
yes |
---|
Note Derating |
Notice derating |
---|---|
Protection Degree / IP Rating Note |
** only if mounted and locked in combination with Hirschmann / Lumberg Automation connector. |
Note |
Do not connect or disconnect under load. |
Item # | Item Description |
---|---|
932967100 | GSA 2000 N |