PTZ, RG-59 #20, #23-1pr, #18-2c, CMP, Siamese
Suitable Applications |
Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
---|
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
---|---|---|---|---|---|---|
Coax(es) | 20 | Solid | BC - Bare Copper | 0.032 in | 1 | |
Pair1 | 23 | Solid | BC - Bare Copper | 0.023 in | 2 | |
Pair2 | 18 | 7x26 | BC - Bare Copper | 0.047 in | 2 |
Conductor Count |
5 |
---|
Element | Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|---|
Coax(es) | FEP - Fluorinated Ethylene Propylene (Foam) | 0.133 in | ||
Pair1 | FEP - Fluorinated Ethylene Propylene | 0.041 in | ||
Pair2 | PVC - Polyvinyl Chloride | Flamarrest® | 0.009 in |
Number | Color |
---|---|
Coax Core | White |
Pair1 | Blue & White/Blue |
Pair2 | Black & Red |
Element | Type | Material | Coverage [%] |
---|---|---|---|
Coax(es) | Braid | Bare Copper (BC) | 95% |
Pair1 | No Shield | No Shield | |
Pair2 | No Shield |
Material | Material Trade Name | Nominal Diameter | Nominal Wall Thickness |
---|---|---|---|
PVC - Polyvinyl Chloride | Flamarrest® | 0.193 in | 0.016 in |
PVC - Polyvinyl Chloride | Flamarrest® | 0.116 in | 0.017 in |
PVC - Polyvinyl Chloride | Flamarrest® | 0.158 in | 0.015 in |
Material | Nominal Diameter |
---|---|
Banana Peel (No Overall Jacket) | 0.351 in |
0.116 in | |
0.158 in | |
No Jacket | 0.351 in |
Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
---|---|---|---|
Coax(es) | 10 Ohm/1000ft | 10 Ohm/1000ft | 2.5 Ohm/1000ft |
Pair1 | 20 Ohm/1000ft | 20 Ohm/1000ft | |
Pair2 | 6.5 Ohm/1000ft | 6.5 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|---|
Coax(es) | 16.1 pF/ft | |
Pair1 | 15.0 pF/ft | |
Pair2 | 30.0 pF/ft |
Element | Nominal Characteristic Impedance |
---|---|
Coax(es) | 75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | .29 dB/100ft |
5 MHz | 0.7 dB/100ft |
10 MHz | 1.1 dB/100ft |
50 MHz | 1.8 dB/100ft |
100 MHz | 2.7 dB/100ft |
200 MHz | 3.9 dB/100ft |
400 MHz | 5.9 dB/100ft |
700 MHz | 8.5 dB/100ft |
900 MHz | 10 dB/100ft |
1000 MHz | 10.7 dB/100ft |
Element | Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
Coax(es) | 84 ns/100m | 1.21 ns/ft | 84% |
Element | Max. Recommended Current [A] |
---|---|
Coax(es) | |
Pair1 | |
Pair2 | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range |
0°C To +75°C |
---|---|
UL Temp Rating |
75°C |
Operating Temperature Range |
-10°C To +75°C |
Separation Temp Range |
0°C To +75°C |
Bulk Cable Weight |
57 lbs/1000ft |
---|---|
Max. Pull Tension |
125 lbs |
NEC Articles |
Article 800 |
---|---|
NEC/(UL) Compliance |
CMP |
RG Type |
59 |
Other Specification |
Video coax: RG 59/U |
Environmental Space |
Indoor - Plenum |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability - Indoor |
Yes |
---|
UL Flammability |
NFPA 262 |
---|---|
UL voltage rating |
300 V RMS |
Plenum (Y/N) |
Yes |
---|
Non-Plenum Number |
500PTZ |
---|---|
Footnote |
C - CRATE REEL PUT-UP. |
Patent |
This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
---|
Notes |
RG59 CCTV + 1 PR 23 UTP + 2C 18 AWG CMP. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
---|
Update and Revision |
Revision Number: 0.347 Revision Date: 05-31-2024 |
---|
Item # | Color | UPC |
---|---|---|
600PTZ 0001000 | Black, Blue, White | 612825166054 |